MER 1/4" 22 3 RU ML - Valvola leva a rullo unidirez. 3-2
Aircomp
Valves
Mechanical valves
line 127 size 22mm 1-4 metal
Powered by
CAD模型選擇
{aircomp/valvole/valvole_meccaniche/linea_127_taglia_22mm_1-4_metallo/valvola_leva_a_rullo_unidirez._3-2_linea_127.prj},{NB=1272433009},{CODE=1272433009},{REF=MER 1/4 22 3 RUC ML NC M},{F=3-2},{C=G1/8},{Q=750},{R=ML},{O=NC},{P=0÷10},{FA=16},{TA=22},{M=Metallo},{NBCUSTOM=1272433009},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\valvole_meccaniche\\linea_127_taglia_22mm_1-4_metallo\\valvola_leva_a_rullo_unidirez._3-2_linea_127\\Valvola_leva_a_rullo_unidirez._3-2 - Linea 127.csv},{NNCUSTOM=MER 1/4\" 22 3 RU ML },{NTCUSTOM=Valvola leva a rullo unidirez. 3-2},{LINACUSTOM=1272433009},{STEPFILE=127 MER 3V 14 RUC},{PNGFILE=127},{DWGFILE=1272433003},{PRJNAME=alvole\\valvole_meccaniche\\linea_127_taglia_22mm_1-4_metallo\\valvola_leva_a_rullo_unidirez._3-2_linea_127}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Codice
ⁿ/ₐ
REF
Referenza
ⁿ/ₐ
F
Funzione
ⁿ/ₐ
C
Connessione
ⁿ/ₐ
Q
Portata
[Nl/min]
R
Ritorno
ⁿ/ₐ
O
Opzione
ⁿ/ₐ
P
Presione d'esercizio
[Bar]
FA
Forza d'azionamento (6 bar)
[N]
TA
Taglia valvola
[mm]
M
Materiale
ⁿ/ₐ
1272433005
1272433005
MER 1/4" 22 3 RU ML NC M
3-2
G1/8
750
ML
NC
0÷10
16
22
Metallo
1272433009
1272433009
MER 1/4 22 3 RUC ML NC M
3-2
G1/8
750
ML
NC
0÷10
16
22
Metallo
1272433006
1272433006
MER 1/4” 22 3 RU ML NO M
3-2
G1/8
750
ML
NO
0÷10
16
22
Metallo
1272433010
1272433010
MER 1/4 22 3 RUC ML NO M
3-2
G1/8
750
ML
NO
0÷10
16
22
Metallo
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表