301.58 - Croce intermedia ridotta 2-2
Aircomp
fittings
Push-in fittings
Line 301 push-in intermediate fittings
Powered by
CAD模型選擇
{aircomp/raccordi/raccordi_automatici/linea_301_automatici_intermedi/301.58.prj},{NB=301580806},{CODE=301580806},{D1=8},{D2=6},{P1=13.6},{P2=11.2},{B1=47,2},{B2=39,9},{F2=17},{DD=3,2},{Q_TA_=5},{NBCUSTOM=301580806},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_parz_230329\\raccordi\\raccordi_automatici\\linea_301_automatici_intermedi\\301.58\\301.58.csv},{NNCUSTOM=301.58},{NTCUSTOM=Croce intermedia ridotta 2-2},{LINACUSTOM=301580806},{STEPFILE=301580806},{PNGFILE=301.58},{DWGFILE=301.58_template_schede},{PRJNAME=301.58}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Codice
ⁿ/ₐ
D1
ØD1
[mm]
D2
ØD2
[mm]
P1
ØP1
[mm]
P2
ØP2
[mm]
B1
[mm]
B2
[mm]
F2
[mm]
DD
Ød
[mm]
Q_TA_
Q.tà Conf.
ⁿ/ₐ
301580806
301580806
8
6
13.6
11.2
47,2
39,9
17
3,2
5
301581008
301581008
10
8
16.3
13.6
50
48,2
20
4,2
5
301581210
301581210
12
10
19.7
16.3
64,4
51
24
4,2
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表