035.1 - Adaptor Male Thread
agru
Industrial Piping Systems
PVDF Industrial Piping System
Fittings for Socket Welding
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pvdf_industral_piping_system/fittings_for_socket_welding/035_1.prj},{NB=AGRU_30035253307_Adaptor Male Thread_NPT-thread_PVDF natural_25X1 - MOP 10 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=30035253307},{M=30035253307},{BILDCODE=035.1},{WEIGHT=0.049},{DIMENSIONLANG=25X1\" - MOP 10 bar},{DURCHMESSER=25},{EXT_BEZ_1=Adaptor Male Thread},{EXT_BEZ_2=NPT-thread},{MATERIAL=PVDF natural},{HERSTELLV=injection moulded},{VERBINDUNG=Socket-welding},{DA=25.000},{L=61.000},{L2=24.000},{DSP=32.000},{T=20.000},{SW=36.000},{NPT=1.000},{NRRILL=1.770},{KGEW=30.830},{E=10.160},{X1=2},{XX=25X1 - MOP 10 bar},{RND=26.670},{RL4=20.154}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
L
Dimension L
[mm]
L2
[mm]
DSP
[mm]
T
[mm]
SW
[mm]
NPT
ⁿ/ₐ
NRRILL
ⁿ/ₐ
KGEW
[mm]
E
Dimension E
[mm]
AGRU_30035202607_Adaptor ...
30035202607
30035202607
035.1
0.023
20X3/4" - MOP 10 bar
20
Adaptor Male Thread
NPT-thread
PVDF natural
injection moulded
Socket-welding
20.000
51.000
20.000
25.000
17.500
27.500
0.750
1.450
24.580
8.610
AGRU_30035253307_Adaptor ...
30035253307
30035253307
035.1
0.049
25X1" - MOP 10 bar
25
Adaptor Male Thread
NPT-thread
PVDF natural
injection moulded
Socket-welding
25.000
61.000
24.000
32.000
20.000
36.000
1.000
1.770
30.830
10.160
AGRU_30035324107_Adaptor ...
30035324107
30035324107
035.1
0.072
32X1 1/4" - MOP 10 bar
32
Adaptor Male Thread
NPT-thread
PVDF natural
injection moulded
Socket-welding
32.000
66.000
27.000
40.000
22.000
45.500
1.250
1.770
39.550
10.670
AGRU_30035405107_Adaptor ...
30035405107
30035405107
035.1
0.119
40X1 1/2" - MOP 10 bar
40
Adaptor Male Thread
NPT-thread
PVDF natural
injection moulded
Socket-welding
40.000
74.000
29.000
50.000
24.000
60.000
1.500
1.770
45.620
10.670
AGRU_30035506407_Adaptor ...
30035506407
30035506407
035.1
0.177
50X2" - MOP 10 bar
50
Adaptor Male Thread
NPT-thread
PVDF natural
injection moulded
Socket-welding
50.000
78.000
31.000
63.000
29.000
65.000
2.000
1.770
57.630
11.070
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表