034 - Adaptor Female Thread
agru
Industrial Piping Systems
PVDF Industrial Piping System
Fittings for Socket Welding
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pvdf_industral_piping_system/fittings_for_socket_welding/034.prj},{NB=AGRU_30034323207_Adaptor Female Thread_R-thread_PVDF natural_32X1 - MOP 10 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=30034323207},{M=30034323207},{BILDCODE=034},{WEIGHT=0.084},{DIMENSIONLANG=32X1\" - MOP 10 bar},{DURCHMESSER=32},{EXT_BEZ_1=Adaptor Female Thread},{EXT_BEZ_2=R-thread},{MATERIAL=PVDF natural},{HERSTELLV=injection moulded},{VERBINDUNG=Socket-welding},{DA=32.000},{L=57.000},{L2=20.000},{DSP=42.500},{T=19.000},{SW=46.000},{RIN=1.000},{KGEW=30.290},{E=33.250},{X1=3},{GEW=26.441},{XX=32X1 - MOP 10 bar}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
L
Dimension L
[mm]
L2
[mm]
DSP
[mm]
T
[mm]
SW
[mm]
RIN
[Inch]
KGEW
[mm]
E
Dimension E
[mm]
AGRU_30034202007_Adaptor ...
30034202007
30034202007
034
0.034
20X1/2" - MOP 10 bar
20
Adaptor Female Thread
R-thread
PVDF natural
injection moulded
Socket-welding
20.000
45.000
16.000
28.800
16.000
32.000
0.500
18.630
20.960
AGRU_30034252507_Adaptor ...
30034252507
30034252507
034
0.052
25X3/4" - MOP 10 bar
25
Adaptor Female Thread
R-thread
PVDF natural
injection moulded
Socket-welding
25.000
50.500
18.000
35.000
18.000
41.000
0.750
24.120
26.440
AGRU_30034323207_Adaptor ...
30034323207
30034323207
034
0.084
32X1" - MOP 10 bar
32
Adaptor Female Thread
R-thread
PVDF natural
injection moulded
Socket-welding
32.000
57.000
20.000
42.500
19.000
46.000
1.000
30.290
33.250
AGRU_30034404007_Adaptor ...
30034404007
30034404007
034
0.124
40X1 1/4" - MOP 10 bar
40
Adaptor Female Thread
R-thread
PVDF natural
injection moulded
Socket-welding
40.000
62.500
24.000
52.000
22.000
55.000
1.250
38.950
41.910
AGRU_30034505007_Adaptor ...
30034505007
30034505007
034
0.226
50X1 1/2" - MOP 10 bar
50
Adaptor Female Thread
R-thread
PVDF natural
injection moulded
Socket-welding
50.000
68.000
26.000
64.000
24.000
70.000
1.500
44.850
47.800
AGRU_30034636307_Adaptor ...
30034636307
30034636307
034
0.357
63X2" - MOP 10 bar
63
Adaptor Female Thread
R-thread
PVDF natural
injection moulded
Socket-welding
63.000
74.000
30.000
80.000
28.500
85.000
2.000
56.660
59.610
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表