065 - Tee reduced
agru
Industrial Piping Systems
PVDF Industrial Piping System
Fittings
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pvdf_industral_piping_system/fittings/065.prj},{NB=AGRU_30065169031_Tee reduced_long spigot_PVDF natural_160/90 SDR33/21 MOP 10 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=30065169031},{M=30065169031},{BILDCODE=065},{WEIGHT=2.520},{DIMENSIONLANG=160/90 SDR33/21 MOP 10 bar},{DURCHMESSER=160/90},{EXT_BEZ_1=Tee reduced},{EXT_BEZ_2=long spigot},{MATERIAL=PVDF natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR + HPF-welding},{DA=160.000},{DA1=90},{S=4.900},{S1=4.300},{L=348.000},{L1=97.000},{L2=72.000},{Z=183.000},{X1=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
DA1
Outside diameter1 (DAOD1)
[mm]
S
[mm]
S1
[mm]
L
Dimension L
[mm]
L1
[mm]
L2
[mm]
Z
[mm]
AGRU_30065112021_Tee redu...
30065112021
30065112021
065
0.978
110/20 SDR21 ISO S-10
110/20
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
110.000
20
5.300
1.900
230.000
52.000
36.000
105.000
AGRU_30065112521_Tee redu...
30065112521
30065112521
065
0.983
110/25 SDR21 ISO S-10
110/25
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
110.000
25
5.300
1.900
230.000
52.000
36.000
105.000
AGRU_30065113221_Tee redu...
30065113221
30065113221
065
0.997
110/32 SDR21 ISO S-10
110/32
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
110.000
32
5.300
2.400
230.000
52.000
36.000
105.000
AGRU_30065114021_Tee redu...
30065114021
30065114021
065
0.922
110/40 SDR21 ISO S-10
110/40
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
110.000
40
5.300
2.400
230.000
52.000
36.000
105.000
AGRU_30065115021_Tee redu...
30065115021
30065115021
065
0.932
110/50 SDR21 ISO S-10
110/50
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
110.000
50
5.300
3.000
230.000
52.000
36.000
105.000
AGRU_30065116321_Tee redu...
30065116321
30065116321
065
0.990
110/63 SDR21 ISO S-10
110/63
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
110.000
63
5.300
3.000
230.000
52.000
36.000
105.000
AGRU_30065116331_Tee redu...
30065116331
30065116331
065
1.030
110/63 SDR33/21 MOP 10 b...
110/63
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
110.000
63
3.400
3.000
315.000
85.000
65.000
150.000
AGRU_30065119021_Tee redu...
30065119021
30065119021
065
1.370
110/90 SDR21 ISO S-10
110/90
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
110.000
90
5.300
4.300
313.000
87.000
75.000
150.000
AGRU_30065119033_Tee redu...
30065119033
30065119033
065
1.070
110/90 SDR33 ISO S-16
110/90
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
110.000
90
3.400
2.800
313.000
87.000
75.000
150.000
AGRU_30065161121_Tee redu...
30065161121
30065161121
065
3.490
160/110 SDR21 ISO S-10
160/110
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
160.000
110
7.700
5.300
349.000
97.000
81.000
183.000
AGRU_30065161131_Tee redu...
30065161131
30065161131
065
2.830
160/110 SDR33/21 MOP 10 ...
160/110
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
160.000
110
4.900
5.300
347.000
96.000
81.000
185.000
AGRU_30065161133_Tee redu...
30065161133
30065161133
065
2.700
160/110 SDR33 ISO S-16
160/110
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
160.000
110
4.900
3.400
349.000
97.000
81.000
183.000
AGRU_30065166321_Tee redu...
30065166321
30065166321
065
2.837
160/63 SDR21 ISO S-10
160/63
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
160.000
63
7.700
3.000
345.000
100.000
65.000
175.000
AGRU_30065166331_Tee redu...
30065166331
30065166331
065
2.055
160/63 SDR33/21 MOP 10 b...
160/63
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
160.000
63
4.900
3.000
348.000
100.000
65.000
175.000
AGRU_30065169021_Tee redu...
30065169021
30065169021
065
3.250
160/90 SDR21 ISO S-10
160/90
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
160.000
90
7.700
4.300
348.000
97.000
72.000
183.000
AGRU_30065169031_Tee redu...
30065169031
30065169031
065
2.520
160/90 SDR33/21 MOP 10 b...
160/90
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
160.000
90
4.900
4.300
348.000
97.000
72.000
183.000
AGRU_30065169033_Tee redu...
30065169033
30065169033
065
2.400
160/90 SDR33 ISO S-16
160/90
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
160.000
90
4.900
2.800
348.000
96.000
70.000
183.000
AGRU_30065221121_Tee redu...
30065221121
30065221121
065
5.697
225/110 SDR21 ISO S-10
225/110
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
225.000
110
10.800
5.300
350.000
67.000
36.000
170.000
AGRU_30065221131_Tee redu...
30065221131
30065221131
065
4.200
225/110 SDR33/21 MOP 10 ...
225/110
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
225.000
110
6.900
5.300
350.000
67.000
36.000
170.000
AGRU_30065221633_Tee redu...
30065221633
30065221633
065
4.320
225/160 SDR33 ISO S-16
225/160
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR-welding
225.000
160
6.900
4.900
352.000
68.000
47.000
181.000
AGRU_30065229031_Tee redu...
30065229031
30065229031
065
4.401
225/90 SDR33/21 MOP 10 b...
225/90
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
225.000
90
6.900
4.300
350.000
65.000
33.500
175.000
AGRU_30065632021_Tee redu...
30065632021
30065632021
065
0.221
63/20 SDR21 ISO S-10
63/20
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
63.000
20
3.000
1.900
97.000
31.000
31.000
70.500
AGRU_30065632521_Tee redu...
30065632521
30065632521
065
0.221
63/25 SDR21 ISO S-10
63/25
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
63.000
25
3.000
1.900
102.000
31.000
31.000
70.500
AGRU_30065633221_Tee redu...
30065633221
30065633221
065
0.147
63/32 SDR21 ISO S-10
63/32
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
63.000
32
3.000
2.400
109.000
31.000
31.000
70.500
AGRU_30065634021_Tee redu...
30065634021
30065634021
065
0.200
63/40 SDR21 ISO S-10
63/40
Tee reduced
long spigot
PVDF natural
injection moulded
Butt + IR + HPF-welding
63.000
40
3.000
2.400
117.000
31.000
31.000
70.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表