目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
11005004, 11005006, 11009036, 11005005 - Columns
Afag
Feeding
Conveyor belts
FB30-60-90
Accessories
Powered by
CAD模型選擇
{afag/zufuhren/foerderbaender/fb30_90/zubehoer/saeulen_45.prj},{NB=11005006 Saeulen (L=550)},{BNR=11005006},{TYP=S_45},{L=550},{VERS=2.000},{D1=45.000},{LMIN=550.000},{LMAX=550.000},{CTNH=84798992},{CTNA=84799070},{GEW=6.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNR
Order number
ⁿ/ₐ
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
GEW
Weight
[kg]
11005004 Columns
11005004
84798992
84799070
4.200
11005006 Columns
11005006
84798992
84799070
6.900
11009036 Columns
11009036
84798992
84799070
12.245
11005005 Columns
11005005
84798992
84799070
1.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表