目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
SC2 Series - Miniature Shock Absorbers
ACE Shock Absorbers
Miniature Shock Absorbers
Powered by
CAD模型選擇
{ace_stossdaempfer/klein_stossdaempfer/sc2_serie_asmtab.prj},{NB=SC190EUM-7_0_0_0},{ARTNR=SC190EUM-7},{W3=31},{W4=50000},{MEMIN=136},{MEMAX=1550},{NMIN=6},{NMAX=19},{T=0.4},{MAXW=2},{GEW=0.060},{HUB=12.0},{HUBST=0},{VERSCH=0},{AA=Standard},{AAM=Standard},{AK=Standard},{LAM=-},{VER=9},{CTRL=14},{KMONBV=14.000},{PPATH=assemblies/sc2_serie_asmtpl.prj},{G=M14x1.5},{AF=10},{SW=17},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
W3
Max. Energy Capacity at continuous operation
[Nm/h]
W4
Max. Energy Capacity at emergency stop
[Nm/h]
MEMIN
Effective Weight me
[kg]
MEMAX
Effective Weight me
[kg]
NMIN
Min. Return Force
[N]
NMAX
Max. Return Force
[N]
T
Rod Reset Time
[s]
MAXW
Max. Side Load Angle
[°]
GEW
Weight
[kg]
HUB
Max. Stroke
[mm]
SC25EUM-5
SC25EUM-5
10
16000
1
5
4.5
14
0.3
2
0.027
8.0
SC25EUM-6
SC25EUM-6
10
16000
4
44
4.5
14
0.3
2
0.027
8.0
SC25EUM-7
SC25EUM-7
10
16000
42
500
4.5
14
0.3
2
0.027
8.0
SC75EUM-5
SC75EUM-5
16
30000
1
8
6
19
0.3
2
0.045
10.0
SC75EUM-6
SC75EUM-6
16
30000
7
78
6
19
0.3
2
0.045
10.0
SC75EUM-7
SC75EUM-7
16
30000
75
800
6
19
0.3
2
0.045
10.0
SC190EUM-5
SC190EUM-5
31
50000
2
16
6
19
0.4
2
0.060
12.0
SC190EUM-6
SC190EUM-6
31
50000
13
140
6
19
0.4
2
0.060
12.0
SC190EUM-7
SC190EUM-7
31
50000
136
1550
6
19
0.4
2
0.060
12.0
SC300EUM-5
SC300EUM-5
73
45000
11
45
8
18
0.2
5
0.164
15.0
SC300EUM-6
SC300EUM-6
73
45000
34
136
8
18
0.2
5
0.164
15.0
SC300EUM-7
SC300EUM-7
73
45000
91
181
8
18
0.2
5
0.164
15.0
SC300EUM-8
SC300EUM-8
73
45000
135
680
8
18
0.2
5
0.164
15.0
SC300EUM-9
SC300EUM-9
73
45000
320
1950
8
18
0.2
5
0.164
15.0
SC650EUM-5
SC650EUM-5
210
68000
23
113
11
33
0.3
5
0.315
23.0
SC650EUM-6
SC650EUM-6
210
68000
90
360
11
33
0.3
5
0.315
23.0
SC650EUM-7
SC650EUM-7
210
68000
320
1090
11
33
0.3
5
0.315
23.0
SC650EUM-8
SC650EUM-8
210
68000
770
2630
11
33
0.3
5
0.315
23.0
SC650EUM-9
SC650EUM-9
210
68000
1800
6350
11
33
0.3
5
0.315
23.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表