DCS800 Non-Regenerative - 500 to 700 Vdc
ABB
DC Drives
DCS800
Powered by
CAD模型選擇
{abb/dc_drives/dcs800/dcs800_non_regenerative_asmtab.prj},{NB=DCS800-S01-5200-05RB},{PN=DCS800-S01-5200-05RB},{FS=D7},{RMS=4243},{NDIA=4820},{NDPHP=3000},{SDIA=3972},{SDPHP=2500},{HDA=3800},{HDH=2250},{IF=External},{AF=2500},{HD=64831},{DS=D7},{PPATH=parts/dcs800_d7_asmtpl.prj},{SIDE=R}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
RMS
Input RMS Current
[A]
NDIA
Nomal Duty I2Nd
[A]
NDPHP
Nomal Duty P2Nd
[HP]
SDIA
Standard Duty I2Sd
[A]
SDPHP
Standard Duty P2Sd
[HP]
HDA
Heavy Duty I2Hd
[A]
HDH
Heavy Duty P2Hd
[HP]
IF
Internal field current
[A]
AF
Air Flow 60 Hz
[ft3/min]
HD
Heat Dissipation
[BTU/hr]
DCS800-S01-0020-05
DCS800-S01-0020-05
D1
16
19
10
18
10
18
10
6A
nonvent.
375
DCS800-S01-0045-05
DCS800-S01-0045-05
D1
37
42
25
38
20
38
20
6A
210
580
DCS800-S01-0065-05
DCS800-S01-0065-05
D1
53
61
30
54
30
54
30
6A
210
751
DCS800-S01-0090-05
DCS800-S01-0090-05
D1
73
88
50
78
40
78
40
6A
210
955
DCS800-S01-0125-05
DCS800-S01-0125-05
D1
102
124
75
111
60
104
60
6A
210
1297
DCS800-S01-0180-05
DCS800-S01-0180-05
D2
147
171
100
164
100
148
75
15A
210
1911
DCS800-S01-0230-05
DCS800-S01-0230-05
D2
188
219
125
205
125
205
125
15A
210
2491
DCS800-S01-0315-05
DCS800-S01-0315-05
D3
257
300
150
264
150
264
150
20A
210
3105
DCS800-S01-0405-05
DCS800-S01-0405-05
D3
330
385
200
325
200
325
200
20A
420
3822
DCS800-S01-0470-05
DCS800-S01-0470-05
D3
384
447
250
405
250
405
250
20A
420
4504
DCS800-S01-0610-05+S171
DCS800-S01-0610-05+S171
D4
498
580
300
484
300
490
300
25A
610
6005
DCS800-S01-0740-05+S171
DCS800-S01-0740-05+S171
D4
604
704
400
670
400
664
400
25A
610
7302
DCS800-S01-0900-05+S171
DCS800-S01-0900-05+S171
D4
734
865
500
795
500
795
500
25A
1160
9145
DCS800-S01-1200-05B+S164
DCS800-S01-1200-05B+S164
D5
979
1105
700
950
600
851
550
25A
500
17402
DCS800-S01-1500-05B+S164
DCS800-S01-1500-05B+S164
D5
1224
1450
900
1320
800
1280
800
25A
500
18084
DCS800-S01-2000-05B+S164
DCS800-S01-2000-05B+S164
D5
1632
1904
1100
1480
900
1479
900
25A
500
22520
DCS800-S01-2050-05
DCS800-S01-2050-05
D6
1673
1985
1250
1585
1000
1585
1000
External
940
27297
DCS800-S01-2500-05
DCS800-S01-2500-05
D6
2040
2395
1500
1986
1250
1990
1250
External
940
30709
DCS800-S01-3000-05
DCS800-S01-3000-05
D6
2448
2820
1750
2416
1500
2416
1500
External
940
37875
DCS800-S01-3300-05LB
DCS800-S01-3300-05LB
D7
2693
3178
2000
2416
1500
2416
1500
External
2500
39922
DCS800-S01-3300-05RB
DCS800-S01-3300-05RB
D7
2693
3178
2000
2416
1500
2416
1500
External
2500
39922
DCS800-S01-4000-05LB
DCS800-S01-4000-05LB
D7
3264
3690
2250
2890
1750
2897
1750
External
2500
44358
DCS800-S01-4000-05RB
DCS800-S01-4000-05RB
D7
3264
3690
2250
2890
1750
2897
1750
External
2500
44358
DCS800-S01-5200-05LB
DCS800-S01-5200-05LB
D7
4243
4820
3000
3972
2500
3800
2250
External
2500
64831
DCS800-S01-5200-05RB
DCS800-S01-5200-05RB
D7
4243
4820
3000
3972
2500
3800
2250
External
2500
64831
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表