ACH550-CC 208V/230V - Classic Bypass with Circuit Breaker
ABB
AC Drives
ACH550
208V/230V
Powered by
CAD模型選擇
{abb/ac_drives/ach550/208_230/208_230_cc_asmtab.prj},{NB=ACH550-CC-046A-2},{HP=15},{BMD=ACH550-CC-046A-2},{AMPS=46},{BDF=R3},{TYPE=},{DR1=CX1-4},{DR12=CX12-5},{DR3R=CX3R-3},{ALR=},{SS=},{PPATH=208_230_cd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
HP
Horsepower
ⁿ/ₐ
MD
Material Description
ⁿ/ₐ
AMPS
Amps
ⁿ/ₐ
BDF
Base Drive Frame
ⁿ/ₐ
DR
Dim. Ref.
ⁿ/ₐ
ACH550-CC-04A6-2
1
ACH550-CC-04A6-2
4.6
R1
CX1-1
ACH550-CC-06A6-2
1.5
ACH550-CC-06A6-2
6.6
R1
CX1-1
ACH550-CC-07A5-2
2
ACH550-CC-07A5-2
7.5
R1
CX1-1
ACH550-CC-012A-2
3
ACH550-CC-012A-2
12
R1
CX1-1
ACH550-CC-017A-2
5
ACH550-CC-017A-2
17
R1
CX1-1
ACH550-CC-024A-2
7.5
ACH550-CC-024A-2
24
R2
CX1-3
ACH550-CC-031A-2
10
ACH550-CC-031A-2
31
R2
CX1-3
ACH550-CC-046A-2
15
ACH550-CC-046A-2
46
R3
CX1-4
ACH550-CC-059A-2
20
ACH550-CC-059A-2
59
R3
CX1-4
ACH550-CC-075A-2
25
ACH550-CC-075A-2
75
R4
CX1-6
ACH550-CC-088A-2
30
ACH550-CC-088A-2
88
R4
CX1-9
ACH550-CC-114A-2
40
ACH550-CC-114A-2
114
R4
CX1-9
ACH550-CC-143A-2
50
ACH550-CC-143A-2
143
R6
CX1-10
ACH550-CC-178A-2
60
ACH550-CC-178A-2
178
R6
CX1-10
ACH550-CC-221A-2
75
ACH550-CC-221A-2
221
R6
CX1-11
ACH550-CC-248A-2
100
ACH550-CC-248A-2
248
R6
CX1-11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表