712.9 - Pipe 12m
agru
AGRULINE
PE 100 - PE100-RC Piping System
SURELINE III Pipes
Powered by
CAD모델 선택
{agru/agruline/pe_100_pe100_rc_piping_system/sureline_3_pipes/712_9.prj},{NB=AGRU_70712914017_Pipe black 12m_with orange protective layer_PE 100-RC SURELINE III_140X8.3 SDR17 ISO S-8 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70712914017},{M=70712914017},{BILDCODE=712.9},{WEIGHT=4.340},{DIMENSIONLANG=140X8.3 SDR17 ISO S-8},{DURCHMESSER=140},{EXT_BEZ_1=Pipe black 12m},{EXT_BEZ_2=with orange protective layer},{EXT_BEZ_3=with 4 green stripes},{MATERIAL=PE 100-RC SURELINE III},{HERSTELLV=extruded},{DA=140.000},{DA1=143},{S=8.300},{S1=1.500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
EXT_BEZ_3
Description 3
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
DA1
Outside diameter1 (DAOD1)
[mm]
S
[mm]
S1
[mm]
AGRU_70712909011_Pipe bla...
70712909011
70712909011
712.9
2.680
90X8.2 SDR11 ISO S-5
90
Pipe black 12m
with orange protective la...
with 4 green stripes
PE 100-RC SURELINE III
extruded
90.000
93
8.200
1.500
AGRU_70712909017_Pipe bla...
70712909017
70712909017
712.9
2.010
90X5.4 SDR17 ISO S-8
90
Pipe black 12m
with orange protective la...
with 4 green stripes
PE 100-RC SURELINE III
extruded
90.000
93
5.400
1.500
AGRU_70712911011_Pipe bla...
70712911011
70712911011
712.9
3.850
110X10.0 SDR11 ISO S-5
110
Pipe black 12m
with orange protective la...
with 4 green stripes
PE 100-RC SURELINE III
extruded
110.000
113
10.000
1.500
AGRU_70712911017_Pipe bla...
70712911017
70712911017
712.9
2.850
110X6.6 SDR17 ISO S-8
110
Pipe black 12m
with orange protective la...
with 4 green stripes
PE 100-RC SURELINE III
extruded
110.000
113
6.600
1.500
AGRU_70712912511_Pipe bla...
70712912511
70712912511
712.9
4.870
125X11.4 SDR11 ISO S-5
125
Pipe black 12m
with orange protective la...
with 4 green stripes
PE 100-RC SURELINE III
extruded
125.000
128
11.400
1.500
AGRU_70712912517_Pipe bla...
70712912517
70712912517
712.9
3.540
125X7.4 SDR17 ISO S-8
125
Pipe black 12m
with orange protective la...
with 4 green stripes
PE 100-RC SURELINE III
extruded
125.000
128
7.400
1.500
AGRU_70712914011_Pipe bla...
70712914011
70712914011
712.9
5.980
140X12.7 SDR11 ISO S-5
140
Pipe black 12m
with orange protective la...
with 4 green stripes
PE 100-RC SURELINE III
extruded
140.000
143
12.700
1.500
AGRU_70712914017_Pipe bla...
70712914017
70712914017
712.9
4.340
140X8.3 SDR17 ISO S-8
140
Pipe black 12m
with orange protective la...
with 4 green stripes
PE 100-RC SURELINE III
extruded
140.000
143
8.300
1.500
AGRU_70712916011_Pipe bla...
70712916011
70712916011
712.9
7.950
160X14.6 SDR11 ISO S-5
160
Pipe black 12m
with orange protective la...
with 4 green stripes
PE 100-RC SURELINE III
extruded
160.000
164
14.600
2.000
AGRU_70712916017_Pipe bla...
70712916017
70712916017
712.9
5.770
160X9.5 SDR17 ISO S-8
160
Pipe black 12m
with orange protective la...
with 4 green stripes
PE 100-RC SURELINE III
extruded
160.000
164
9.500
2.000
AGRU_70712918011_Pipe bla...
70712918011
70712918011
712.9
9.870
180X16.4 SDR11 ISO S-5
180
Pipe black 12m
with orange protective la...
with 4 green stripes
PE 100-RC SURELINE III
extruded
180.000
184
16.400
2.000
AGRU_70712918017_Pipe bla...
70712918017
70712918017
712.9
7.130
180X10.7 SDR17 ISO S-8
180
Pipe black 12m
with orange protective la...
with 4 green stripes
PE 100-RC SURELINE III
extruded
180.000
184
10.700
2.000
AGRU_70712920011_Pipe bla...
70712920011
70712920011
712.9
11.990
200X18.2 SDR11 ISO S-5
200
Pipe black 12m
with orange protective la...
with 4 green stripes
PE 100-RC SURELINE III
extruded
200.000
204
18.200
2.000
AGRU_70712920017_Pipe bla...
70712920017
70712920017
712.9
8.640
200X11.9 SDR17 ISO S-8
200
Pipe black 12m
with orange protective la...
with 4 green stripes
PE 100-RC SURELINE III
extruded
200.000
204
11.900
2.000
AGRU_70712922511_Pipe bla...
70712922511
70712922511
712.9
15.180
225X20.5 SDR11 ISO S-5
225
Pipe black 12m
with orange protective la...
with 4 green stripes
PE 100-RC SURELINE III
extruded
225.000
229.6
20.500
2.300
AGRU_70712922517_Pipe bla...
70712922517
70712922517
712.9
10.930
225X13.4 SDR17 ISO S-8
225
Pipe black 12m
with orange protective la...
with 4 green stripes
PE 100-RC SURELINE III
extruded
225.000
229.6
13.400
2.300
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성