53398
Molex
PCB Headers
1.25mm
PicoBlade
Powered by
CAD模型選擇
{molex/pcb_headers/1_25mm/picoblade/53398.prj},{NB=533980871},{PN=533980871},{DESC=1.25mm Pitch PicoBlade Header, Surface Mount, Vertical, 8 Circuits},{CIRCUITS=8},{CURRENT=1.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Surface Mount},{SHA256=BarJlkglHUm2NrbRKlVc/4Vj3P0wNWXDk+rviX7Mm1M=},{INAME=04234__533980871},{DEFAULTSORTATTR=393}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
533980267
533980267
1.25mm Pitch, PicoBlade P...
2
1.0
Tin
1
Vertical
Surface Mount
533980271
533980271
1.25mm Pitch PicoBlade He...
2
1.0
Tin
1
Vertical
Surface Mount
533980367
533980367
1.25mm Pitch, PicoBlade P...
3
1.0
Tin
1
Vertical
Surface Mount
533980371
533980371
1.25mm Pitch PicoBlade He...
3
1.0
Tin
1
Vertical
Surface Mount
533980467
533980467
1.25mm Pitch, PicoBlade P...
4
1.0
Tin
1
Vertical
Surface Mount
533980471
533980471
1.25mm Pitch PicoBlade He...
4
1.0
Tin
1
Vertical
Surface Mount
533980567
533980567
1.25mm Pitch, PicoBlade P...
5
1.0
Tin
1
Vertical
Surface Mount
533980571
533980571
1.25mm Pitch PicoBlade He...
5
1.0
Tin
1
Vertical
Surface Mount
533980667
533980667
1.25mm Pitch, PicoBlade P...
6
1.0
Tin
1
Vertical
Surface Mount
533980671
533980671
1.25mm Pitch PicoBlade He...
6
1.0
Tin
1
Vertical
Surface Mount
533980767
533980767
1.25mm Pitch, PicoBlade P...
7
1.0
Tin
1
Vertical
Surface Mount
533980771
533980771
1.25mm Pitch PicoBlade He...
7
1.0
Tin
1
Vertical
Surface Mount
533980867
533980867
1.25mm Pitch, PicoBlade P...
8
1.0
Tin
1
Vertical
Surface Mount
533980871
533980871
1.25mm Pitch PicoBlade He...
8
1.0
Tin
1
Vertical
Surface Mount
533980967
533980967
1.25mm Pitch, PicoBlade P...
9
1.0
Tin
1
Vertical
Surface Mount
533980971
533980971
1.25mm Pitch PicoBlade He...
9
1.0
Tin
1
Vertical
Surface Mount
533981067
533981067
1.25mm Pitch, PicoBlade P...
10
1.0
Tin
1
Vertical
Surface Mount
533981071
533981071
1.25mm Pitch PicoBlade He...
10
1.0
Tin
1
Vertical
Surface Mount
533981167
533981167
1.25mm Pitch, PicoBlade P...
11
1.0
Tin
1
Vertical
Surface Mount
533981171
533981171
1.25mm Pitch PicoBlade He...
11
1.0
Tin
1
Vertical
Surface Mount
533981267
533981267
1.25mm Pitch, PicoBlade P...
12
1.0
Tin
1
Vertical
Surface Mount
533981271
533981271
1.25mm Pitch PicoBlade He...
12
1.0
Tin
1
Vertical
Surface Mount
533981367
533981367
1.25mm Pitch, PicoBlade P...
13
1.0
Tin
1
Vertical
Surface Mount
533981371
533981371
1.25mm Pitch PicoBlade He...
13
1.0
Tin
1
Vertical
Surface Mount
533981467
533981467
1.25mm Pitch, PicoBlade P...
14
1.0
Tin
1
Vertical
Surface Mount
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表