53261
Molex
PCB Headers
1.25mm
PicoBlade
Powered by
CAD模型選擇
{molex/pcb_headers/1_25mm/picoblade/53261.prj},{NB=532611571},{SHA256=8K5Th92+A3MAJ4qVIud/Xq9KPPPXy10BOps+ruy4HRU=},{INAME=04152__532611571},{PN=532611571},{DESC=1.25mm Pitch PicoBlade Header, Surface Mount, Right-Angle, 15 Circuits, Tin (Sn) Plating},{CIRCUITS=15},{CURRENT=1.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Surface Mount}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
532610271
532610271
1.25mm Pitch PicoBlade He...
2
1.0
Tin
1
Right Angle
Surface Mount
532610371
532610371
1.25mm Pitch PicoBlade He...
3
1.0
Tin
1
Right Angle
Surface Mount
532610471
532610471
1.25mm Pitch PicoBlade He...
4
1.0
Tin
1
Right Angle
Surface Mount
532610571
532610571
1.25mm Pitch PicoBlade He...
5
1.0
Tin
1
Right Angle
Surface Mount
532610671
532610671
1.25mm Pitch PicoBlade He...
6
1.0
Tin
1
Right Angle
Surface Mount
532610771
532610771
1.25mm Pitch PicoBlade He...
7
1.0
Tin
1
Right Angle
Surface Mount
532610871
532610871
1.25mm Pitch PicoBlade He...
8
1.0
Tin
1
Right Angle
Surface Mount
532610971
532610971
1.25mm Pitch PicoBlade He...
9
1.0
Tin
1
Right Angle
Surface Mount
532611071
532611071
1.25mm Pitch PicoBlade He...
10
1.0
Tin
1
Right Angle
Surface Mount
532611171
532611171
1.25mm Pitch PicoBlade He...
11
1.0
Tin
1
Right Angle
Surface Mount
532611271
532611271
1.25mm Pitch PicoBlade He...
12
1.0
Tin
1
Right Angle
Surface Mount
532611371
532611371
1.25mm Pitch PicoBlade He...
13
1.0
Tin
1
Right Angle
Surface Mount
532611471
532611471
1.25mm Pitch PicoBlade He...
14
1.0
Tin
1
Right Angle
Surface Mount
532611571
532611571
1.25mm Pitch PicoBlade He...
15
1.0
Tin
1
Right Angle
Surface Mount
532617002
532617002
1.25mm Pitch, PicoBlade P...
2
1.0
Gold
1
Right Angle
Surface Mount
532617003
532617003
1.25mm Pitch, PicoBlade P...
3
1.0
Gold
1
Right Angle
Surface Mount
532617004
532617004
1.25mm Pitch, PicoBlade P...
4
1.0
Gold
1
Right Angle
Surface Mount
532617005
532617005
1.25mm Pitch, PicoBlade P...
5
1.0
Gold
1
Right Angle
Surface Mount
532617006
532617006
1.25mm Pitch, PicoBlade P...
6
1.0
Gold
1
Right Angle
Surface Mount
532617007
532617007
1.25mm Pitch, PicoBlade P...
7
1.0
Gold
1
Right Angle
Surface Mount
532617008
532617008
1.25mm Pitch, PicoBlade P...
8
1.0
Gold
1
Right Angle
Surface Mount
532617009
532617009
1.25mm Pitch, PicoBlade P...
9
1.0
Gold
1
Right Angle
Surface Mount
532617010
532617010
1.25mm Pitch, PicoBlade P...
10
1.0
Gold
1
Right Angle
Surface Mount
532617011
532617011
1.25mm Pitch, PicoBlade P...
11
1.0
Gold
1
Right Angle
Surface Mount
532617012
532617012
1.25mm Pitch, PicoBlade P...
12
1.0
Gold
1
Right Angle
Surface Mount
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表