380 - O-Ring Sealing FPM
agru
AGRULINE
PE 100 - PE100-RC Piping System
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/fittings_with_short_spigot/380.prj},{NB=AGRU_88380004000_O-Ring Sealing FPM_spare part Union 024_FPM_40 - 40.64X5.33 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=88380004000},{M=88380004000},{BILDCODE=380},{WEIGHT=0.010},{DIMENSIONLANG=40 - 40.64X5.33},{DURCHMESSER=40},{EXT_BEZ_1=O-Ring Sealing FPM},{EXT_BEZ_2=spare part Union 024},{MATERIAL=FPM},{DA=40.000},{S=5.330},{D1=40.640}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
S
[mm]
D1
[mm]
AGRU_88380002000_O-Ring S...
88380002000
88380002000
380
0.005
20 - 20.22X3.53
20
O-Ring Sealing FPM
spare part Union 024
FPM
20.000
3.530
20.220
AGRU_88380002500_O-Ring S...
88380002500
88380002500
380
0.005
25 - 28.17X3.53
25
O-Ring Sealing FPM
spare part Union 024
FPM
25.000
3.530
28.170
AGRU_88380003200_O-Ring S...
88380003200
88380003200
380
0.002
32 - 32.92X3.53
32
O-Ring Sealing FPM
spare part Union 024
FPM
32.000
3.530
32.920
AGRU_88380004000_O-Ring S...
88380004000
88380004000
380
0.010
40 - 40.64X5.33
40
O-Ring Sealing FPM
spare part Union 024
FPM
40.000
5.330
40.640
AGRU_88380005000_O-Ring S...
88380005000
88380005000
380
0.007
50 - 47.00X5.33
50
O-Ring Sealing FPM
spare part Union 024
FPM
50.000
5.330
47.000
AGRU_88380006300_O-Ring S...
88380006300
88380006300
380
0.009
63 - 59.70X5.33
63
O-Ring Sealing FPM
spare part Union 024
FPM
63.000
5.330
59.700
AGRU_88380007500_O-Ring S...
88380007500
88380007500
380
0.008
75 - 69.20X5.33
75
O-Ring Sealing FPM
spare part Union 024
FPM
75.000
5.300
69.200
AGRU_88380009000_O-Ring S...
88380009000
88380009000
380
0.013
90 - 81.9X5.33
90
O-Ring Sealing FPM
spare part Union 024
FPM
90.000
5.300
81.900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表