2085945-5
TE Connectivity
Connectors
Pluggable IO Connectors & Cages_new
qsfppluszqsfpplus
Powered by
CAD모델 선택
{teconnectivity/connectors/pluggable_io_connectors_and_cages_new/qsfppluszqsfpplus/2085945_5.prj},{NB=2085945-5},{PN=2085945-5},{NUMBEROFPORTS=2},{REAREONSPERPORTCOLUMN=0},{NUMBEROFPOSITIONS=76},{DATARATEMAXGBS=14},{SHA256=sK+jY32+1+TCrVPnk3HSIi14dGThV25RCrxZv2lls6w=},{INAME=20859452d5},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-2085945-5.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
FORMFACTOR
Form Factor
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
CAGETYPE
Cage Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
PORTMATRIXCONFIGURATION
Port Matrix Configuration
ⁿ/ₐ
NUMBEROFPORTS
Number of Ports
ⁿ/ₐ
LIGHTPIPECONFIGURATION
Lightpipe Configuration
ⁿ/ₐ
REAREONSPERPORTCOLUMN
Rear EONs per Port Column
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
DATARATEMAXGBS
Data Rate Max
[Gbs]
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
CAGEMATERIAL
Cage Material
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
TAILLENGTH
Tail Length
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
FORUSEWITHPLUGGABLEIOPRODUCTS
For Use With Pluggable IO Products
ⁿ/ₐ
PLUGGABLEIOAPPLICATIONS
Pluggable IO Applications
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
HEATSINKCOMPATIBLE
Heat Sink Compatible
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
EMICONTAINMENTFEATURETYPE
EMI Containment Feature Type
ⁿ/ₐ
INCLUDEDLIGHTPIPE
Included Lightpipe
ⁿ/ₐ
ENHANCEMENTS
Enhancements
ⁿ/ₐ
2085945-5
2085945-5
2085945-5
QSFP+ Assy, 2x1, Gskt, 2L...
QSFP+
Cage Assembly with Integr...
Stacked
Cable-to-Board
Yes
Printed Circuit Board
2 x 1
2
Outer Left Indicator Down
0
76
14
Gold
Tin
.76 um [ 30 uin ]
Gold
Through Hole - Press-Fit
Board Mount
Nickel Silver
.8 mm [ .0315 in ]
1.57 mm [ .062 in ]
2.05 mm [ .08 in ]
-55 - 105 C [ -67 - 221 F...
QSFP Cable Assembly, QSFP...
Standard
Signal
No
UL 94V-0
Box & Tray
Elastomeric Gasket
Yes
Standard
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성