2.4.3.S.3 ASME BPE - Aseptic flange with collar DIN 11864-2-A
KST
2. Fittings
2.4.S Aseptic flange connection DIN 11864-2-A
2.4.3.S Aseptic flange with collar DIN 11864-2-A
Powered by
CAD模型選擇
{kst/rohrverbindungen/steril-flanschverbindun_din11864-2-a/steril_bundflansch_din11864_2_a/asme_bpe_st_bundfl_din_11864_2_a.prj},{NB=Steril-Bundflansch DN 11/2 ASME BPE (1.4435, EPDM) DIN 11864-2-A 703371 999279},{DN=DN 11/2},{AB=38.10 x 1.65},{A=38.10},{B=34.80},{C=45},{D=79},{LK=62},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{B2=10.000},{D11=50.500},{N=4.000},{D13=9.000},{NDM=8.000},{S=1.650}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
D
outer flange diameter
[mm]
LK
circular hole
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Aseptic flange with colla...
DN 1/2"
12.70 x 1.65
12.70
9.40
40
54
37
704661
999279
Aseptic flange with colla...
DN 3/4"
19.05 x 1.65
19.05
15.75
40
59
42
704660
999279
Aseptic flange with colla...
DN 1"
25.40 x 1.65
25.40
22.10
40
66
49
703370
999279
Aseptic flange with colla...
DN 11/2"
38.10 x 1.65
38.10
34.80
45
79
62
703371
999279
Aseptic flange with colla...
DN 2"
50.80 x 1.65
50.80
47.50
45
92
75
703372
999279
Aseptic flange with colla...
DN 21/2"
63.50 x 1.65
63.50
60.20
54
107
89
703373
999279
Aseptic flange with colla...
DN 3"
76.20 x 1.65
76.20
72.90
56
125
104
703374
999279
Aseptic flange with colla...
DN 4"
101.60 x 2.11
101.60
97.38
58
157
135
703375
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表