2.4.3.S.2 ISO - Aseptic flange with collar DIN 11864-2-A
KST
2. Fittings
2.4.S Aseptic flange connection DIN 11864-2-A
2.4.3.S Aseptic flange with collar DIN 11864-2-A
Powered by
CAD模型選擇
{kst/rohrverbindungen/steril-flanschverbindun_din11864-2-a/steril_bundflansch_din11864_2_a/iso_st_bundfl_din_11864_2_a.prj},{NB=Steril-Bundflansch DN032 ISO (1.4435, EPDM) DIN 11864-2-A 703364 999279},{DN=DN032},{AB=42.4 x 2.0},{A=42.4},{B=38.4},{C=45},{D=82},{LK=65},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{B2=10.000},{D11=54.100},{N=4.000},{D13=9.000},{NDM=8.000},{S=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
D
outer flange diameter
[mm]
LK
circular hole
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Aseptic flange with colla...
DN008
13.5 x 1.6
13.5
10.3
40
54
37
704298
999279
Aseptic flange with colla...
DN010
17.2 x 1.6
17.2
14.0
40
59
42
704659
999279
Aseptic flange with colla...
DN015
21.3 x 1.6
21.3
18.1
40
62
45
703361
999279
Aseptic flange with colla...
DN020
26.9 x 1.6
26.9
23.7
40
69
52
703362
999279
Aseptic flange with colla...
DN025
33.7 x 2.0
33.7
29.7
45
74
57
703363
999279
Aseptic flange with colla...
DN032
42.4 x 2.0
42.4
38.4
45
82
65
703364
999279
Aseptic flange with colla...
DN040
48.3 x 2.0
48.3
44.3
45
88
71
703365
999279
Aseptic flange with colla...
DN050
60.3 x 2.0
60.3
56.3
54
103
85
703366
999279
Aseptic flange with colla...
DN065
76.1 x 2.0
76.1
72.1
56
125
104
703367
999279
Aseptic flange with colla...
DN080
88.9 x 2.3
88.9
84.3
58
137
116
703368
999279
Aseptic flange with colla...
DN100
114.3 x 2.3
114.3
109.7
58
168
146
703369
999279
Aseptic flange with colla...
DN150
168.3 x 2.6
168.3
163.1
53
285
240
709106
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表