1334224 - FOC-CON:SFP/SFP+:20AU:SMT
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Rectangular connectors (set)
Powered by
CAD모델 선택
{phoenix_contact/27/44/01/01/1334224.prj},{NB=1334224},{MANUID=1334224},{BAF016=11},{BAA020=6.200},{AAC820=-40},{AAC821=85},{BAA018=8.850},{BAB577=8.850},{AAT080=20},{BAA039=85},{AAP372=0},{AAO663=4063151633707},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=500},{QUANTITYINT=500},{CTN=85366930},{AAO676=1334224},{DESCSHORT=Printed-circuit board connector},{DESCLONG=Printed-circuit board connector, design: PCB connector, number of positions: 20},{MANUTYPEDESC=FOC-CON:SFP/SFP+:20AU:SMT},{PREVIEW=../../../_pool_/6a/52/153488_1000_int_04.png},{INTNO=4063151633707},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=52},{AAP798=not available},{BAB392=EAC},{AAC202=Gold},{AAC049=No},{AAB515=No},{BAD449=No}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAP798
Application standards
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
BAA018
length
[mm]
BAB577
depth
[mm]
AAT080
Pole number
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
BAD449
Locking present
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAP372
number of cable inlets
ⁿ/ₐ
AAB224
Arrangement of the cable lead-in
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1334224
1334224
Printed-circuit board con...
Printed-circuit board con...
FOC-CON:SFP/SFP+:20AU:SMT
4063151633707
Phoenix Contact GmbH & Co...
52
11
6.200
not available
-40
85
EAC
8.850
8.850
20
85
Gold
No
No
No
not relevant
No
0
not relevant
without
4063151633707
Printed-circuit board con...
SMD PCB connector for SFP...
FOC-CON:SFP/SFP+:20AU:SMT
4063151
1
1
500
500
85366930
CN
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성